TIDA-01570

TIDA-01570

Design files

Overview

TIDA-01570 is a reference design for a 76- to 81-GHz radar sensor module. The power supplies on board convert the automotive battery input to the required rails for the radar analog front end (AFE), processors and CAN-FD transceiver. After processing, object data is provided over the included N-FD phy.

Features
  • Provides wide-range supply voltage for power over coax (4 V to 14 V)
  • Automotive battery can directly supply board power with protection from reverse current
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDQ6.PDF (7607 KB)

Reference design overview and verified performance test data

TIDRV95.PDF (372 KB)

Detailed overview of design layout for component placement

TIDRV94.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV97.ZIP (2219 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEE7.ZIP (1368 KB)

Design file that contains information on physical board layer of design PCB

TIDRV96.PDF (3440 KB)

PCB layer plot file used for generating PCB design layout

TIDRV93.PDF (584 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1642 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
CAN transceivers

TCAN1042GV-Q1 — Automotive fault-protected CAN transceiver with I/O level shifting and 5-Mbps flexible data-rate

Data sheet: PDF | HTML
DC/DC converters

LM53625-Q1 — 2.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A52-Q1 — Automotive 2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87702-Q1 — Dual buck converter and 5-V boost with diagnostic functions

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive 77-GHz Radar Module Reference Design With Object Data Output Nov 18, 2017
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov 23, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos