TIDA-01608

TIDA-01608

Design files

Overview

This verified design can accurately measure current on a bus that carries hundreds of volts. This design is targeted for solar and server applications due to their wide high-voltage input range requirements. This design uses the INA260 current shunt monitor with integrated shunt resistor for current measurements, two P82B96 bidirectional buffers to facilitate I2C communication, and the ISOW7842 to allow isolated current measurements. The INA260 is limited by a common-mode voltage of 36 V; using the ISOW7842 allows the designer to float the INA260 side of the design to facilitate higher bus voltages.

Features
  • Current Measurement on High-Voltage Bus (±1 kV)
  • Power Isolated
  • I2C Compatibility
  • Reinforced Digital I2C Isolation to Microcontroller
  • 1% System Accuracy
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDP5.PDF (278 KB)

Reference design overview and verified performance test data

TIDRVE8.PDF (108 KB)

Detailed overview of design layout for component placement

TIDRVE7.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVF0.ZIP (658 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEG3.ZIP (1670 KB)

Design file that contains information on physical board layer of design PCB

TIDRVE9.PDF (526 KB)

PCB layer plot file used for generating PCB design layout

TIDRVE6.PDF (153 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital power monitors with integrated shunt resistor

INA260 — 36V, 16-bit, precision i2c output current/voltage/power monitor w/ int. shunt resistor

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

P82B96 — 2-bit bidirectional 2- to 15-V 400-kHz I2C/SMBus buffer/cable extender

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7842 — High voltage, 4-channel, 2/2, reinforced digital isolator with integrated power

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated Current Sense Reference Design With Integrated Shunt Resistor and I2C Nov 13, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos