TIDA-020010

TIDA-020010

Design files

Overview

This reference design offers a cost-effective solution for a heating, ventilation, and air conditioning (HVAC) human-machine interface (HMI) application. This reference design incorporates a synchronous step-down converter, multiple channel half-bridge motor driver for brushed DC motors (BDC), multiple channel light-emitting diode (LED) driver, which sets LED light intensity according to the ambient light intensity, that is measured by the ambient light sensor, The high-side switch on this reference design drives various  loads, multiple hall-sensors are used for contactless measurement of the rotary knobs, tracking voltage regulator supplies off board sensors and multiplexer is used to multiplex multiple analog sensor outputs to the microcontrollers analog to digital converter (ADC).

Features
  • Withstands reverse battery protection
  • Drives up to 6 BDC motors
  • Automatic LED dimming based on ambient light intensity
  • Contactless rotation detection for the rotary knobs
  • Fully protected high-side power switch with accurate current sense
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE8.PDF (5833 KB)

Reference design overview and verified performance test data

TIDRYX5.PDF (354 KB)

Detailed overview of design layout for component placement

TIDRYX4.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYX7.ZIP (2300 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA1.ZIP (487 KB)

Design file that contains information on physical board layer of design PCB

TIDRYX6.PDF (1285 KB)

PCB layer plot file used for generating PCB design layout

TIDRYX3.PDF (536 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

SN74LV4051A-Q1Automotive, 5V, 8:1, 1-channel, analog multiplexer

Data sheet: PDF | HTML
Automotive LED drivers

TLC6C5716-Q1Automotive 16 channel Full diagnostics constant current RGB LED driver

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8912-Q1Automotive, 40V, 6A 12 channel half-bridge motor driver with advanced diagnostics

Data sheet: PDF | HTML
DC/DC converters

LMR36006-Q14.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

Data sheet: PDF | HTML
High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Light sensors

OPT3001-Q1Automotive digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B4250-Q1Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

Data sheet: PDF | HTML
Linear Hall-effect sensors

DRV5055-Q1Automotive, ratiometric linear Hall-effect sensor with analog output

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive HVAC control reference design with HMI Feb 1, 2019
Technical article Understanding flap actuators and what drives them in automotive HVAC systems PDF | HTML Apr 13, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos