TIDA-050008

TIDA-050008

Design files

Overview

This automotive power reference design supports additional precision voltage supervision and window watchdog for safety MCUs in advanced driver assistance systems (ADAS). These ADAS systems can control driving functions, such as automated emergency brake, lane keep assist and adaptive cruise control. High-accuracy voltage detectors are monitor each rail for improved supervision that can help customers achieve functional safety goals.

Features
  • Accurate supervision (1% max, -40°C to 125°C) for overvoltage and undervoltage monitoring
  • Programmable window watchdog timer to interface with safety MCU
  • Precision voltage reference for accurate analog-to-digital converter (ADC) diagnostics and monitoring
  • Reverse battery protection with low-voltage drop (approximately 20 mV)
  • Power supply from automotive battery providing 5-V, 3.3-V and 1.2-V rails
  • Emissions tested according to CISPR 25 Class 5
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE3.PDF (13130 KB)

Reference design overview and verified performance test data

TIDRXT9.PDF (190 KB)

Detailed overview of design layout for component placement

TIDRXT7.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXT8.ZIP (1210 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF18.ZIP (562 KB)

Design file that contains information on physical board layer of design PCB

TIDRXU0.PDF (1083 KB)

PCB layer plot file used for generating PCB design layout

TIDRXU1.PDF (358 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV1805-Q1Automotive high volt comparator with push-pull output and shutdown

Data sheet: PDF | HTML
DC/DC converters

LM73605-Q1Automotive qualified 3.5-V to 36-V, 5-A synchronous step-down voltage converter

Data sheet: PDF | HTML
DC/DC converters

TPS61240-Q12.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

TPS62065-Q13MHz, 2A Automotive Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3850-Q1Automotive, window supervisor for OV & UV monitoring with window watchdog timer & programmable delay

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3890-Q1Automotive low-quiescent current 1% accuracy supervisor with programmable delay

Data sheet: PDF | HTML
Series voltage references

LM4132-Q1Automotive, SOT-23 precision low dropout voltage reference

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3703-Q1Automotive high-accuracy window supervisor with reset time delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide ADAS Power Reference Design with Improved Voltage Supervision Nov 29, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos