TIDA-050010

TIDA-050010

Design files

Overview

This reference design provides a power supply solution for NB-IoT (Narrow Band -Internet of Things ) in smart meter with LiSOCl2 Batteries applications. The design is a low standby current, high efficiency solution that will extend battery use time more than 50%.

Features
  • Operating input voltage from 2V to 4V, fixed output voltage is 3.6V, output current is up to 320mA
  • 1μA quiescent current under light load condition
  • About 4 μA standby current at 85℃ under open load conditions
  • Up to 93% efficiency from 10mA to 320mA
  • Extend battery life time by wide input voltage range and high efficiency
  • Simulate NB-IoT load characteristic, which is easy to test
  • A small solution size with the minimum amount of external components
Output voltage options TIDA-050010.1
Vin (Min) (V) 2
Vin (Max) (V) 4
Vout (Nom) (V) 3.6
Iout (Max) (A) .32
Output Power (W) 1.152
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE2.PDF (711 KB)

Reference design overview and verified performance test data

TIDRX72.PDF (96 KB)

Detailed overview of design layout for component placement

TIDRX71.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX74.ZIP (593 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEW5.ZIP (1818 KB)

Design file that contains information on physical board layer of design PCB

TIDRX73.PDF (456 KB)

PCB layer plot file used for generating PCB design layout

TIDRX70.PDF (139 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61099 — 0.7Vin Synchronous Boost Converter with 800 nA Ultra-Low Quiescent Current

Data sheet: PDF | HTML
MOSFETs

CSD18533KCS — 60-V, N channel NexFET™ power MOSFET, single TO-220, 6.3 mOhm

Data sheet: PDF | HTML
Real-time clocks (RTCs) & timers

LMC555 — World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Supply for NB-IoT Modems in Smart Meters With LiSOCl2 Batteries Reference Oct 1, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos