TIDA-050024

TIDA-050024

Design files

Overview

This reference design delivers an envelope-tracking power supply circuit for mid-power audio power amplifier (PA) applications with TPS43061 boost controller. By adding an audio envelope signal to the FB pin, the boost converter's output voltage can change in accordance with the envelope of the audio signal. The boost converter provides a dynamically changing supply voltage to the PA. Thus, the PA can always work at high efficiency in the output power range.

Features
  • Wide input voltage range: 2.5 – 8.4 V
  • 36 W into a 2-Ω load for one cell Lithium battery
  • 64 W into a 2-Ω load for two cell Lithium battery
  • High efficiency
  • Long battery lifetime
  • Fast response
Output voltage options TIDA-050024.1
Vin (Min) (V) 2.7
Vin (Max) (V) 8.4
Vout (Nom) (V) 12
Iout (Max) (A) 6
Output Power (W) 72
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEO5.PDF (2802 KB)

Reference design overview and verified performance test data

TIDRYV5.ZIP (134 KB)

Detailed overview of design layout for component placement

TIDRYV4.ZIP (210 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYV7.ZIP (1408 KB)

Files used for 3D models or 2D drawings of IC components

TIDRYV3.ZIP (426 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

TPS43061Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs

Data sheet: PDF | HTML
DC/DC converters

TPS613226-uA Quiescent Current, 1.8-A Switch Current Boost Converter

Data sheet: PDF | HTML
General-purpose op amps

TLV9064Quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
MOSFETs

CSD87355Q5D30-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 45 A

Data sheet: PDF | HTML
Speaker, TV & soundbar audio amplifiers

TPA3126D250-W stereo, 100-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current

Data sheet: PDF | HTML
Speaker, TV & soundbar audio amplifiers

TPA3128D230-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Envelope-tracking power supply reference design for mid-power audio pwr amp apps Jan 29, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos