TIDA-050036

TIDA-050036

Design files

Overview

This reference design provides a compact and scalable camera module for automotive driver monitoring systems (DMS) and other vision applications. It combines a 2-megapixel (2 MP) imager with a 4-Gbps serializer and four-channel power management integrated circuit (PMIC).

The camera module is a two-board design to illustrate the flexibility and scalability of the power and serializer components to different image sensors, depending on the ADAS application. The 4-Gbps serializer incorporates FPD-Link III SerDes technology, enabling the transmission of uncompressed video data remotely to a display or machine vision processing system. Bidirectional control signals and power-over-coaxial (POC) can also be transmitted to the camera module with a single cable.

The camera PMIC enables a compact design optimized for flexibility and thermal performance by integrating three buck converters and one low-dropout regulator (LDO) with programmable output voltages and sequencing. Supervisors are integrated on each rail to further reduce the component count and overall form factor.

Features
  • 20-mm × 20-mm power and serializer PCB compatible with a variety of image sensors
  • High efficiency and low noise power-supply
  • High-resolution camera applications with the 4-Gbps DS90UB953 device
  • 2.1-MP OV02311 imager from OmniVision™ providing full-HD, AD 10-bit, MIPI 2-lane, RAW10
  • Single Rosenberger FAKRA coaxial connector for digital video, power, control, and diagnostics
  • Additional diagnostic capabilities to enable ASIL
Output voltage options TIDA-050036.1 TIDA-050036.2 TIDA-050036.3 TIDA-050036.4
Vin (Min) (V) 4 0 0 0
Vin (Max) (V) 18.3 5.5 5.5 5.5
Vout (Nom) (V) 3.5 2.8 1.8 1.2
Iout (Max) (A) .14 .032 .164 .08
Output Power (W) .49 .0896 .2952 .096
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Linear Regulator Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEV7A.PDF (5129 KB)

Reference design overview and verified performance test data

TIDM382.ZIP (194 KB)

Detailed overview of design layout for component placement

TIDM381.ZIP (84 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM384.ZIP (3529 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFQ3.ZIP (1068 KB)

Design file that contains information on physical board layer of design PCB

TIDM383.ZIP (1305 KB)

PCB layer plot file used for generating PCB design layout

TIDM380.ZIP (720 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB953-Q12 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650320-Q1Automotive 18V 800mA PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650330-Q1Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650331-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650332-Q1Automotive 18V PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650333-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive 2-MP Camera Module Reference Design for DMS and Other Camera Modules (Rev. A) Jan 15, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos