TIDA-050051

TIDA-050051

Design files

Overview

This camera module reference design addresses the need for small, low-cost cameras in automotive driver assistance systems (ADAS) by combining a 8.3-megapixel imager with a 4.16-Gbps TI FPD™ Link III serializer. Additionally, it provides a power management integrated circuit (PMIC) power supply for both devices in an ultra-small form factor.

This design includes a high-speed serial interface to connect a remote automotive camera module to a display or machine vision processing system with a single coaxial cable transmitting both 8.3-MP RAW12 HDR video data and power.

Features
  • Space-optimized design with integrated power supply that fits on a single 20 mm × 20 mm PCB
  • Integrated TPS650320-Q1 power supply includes three step-down converters and LDO to enable high efficiency and low noise supply generation
  • P2P compatible power supplies to enable functional safety applications
  • Enables camera applications up to 8 MP/27 fps using DS90UB953-Q1
  • 8.3-MP AR0820 image sensor from Onsemi providing HDR RAW12, RAW14, RAW16, RAW20, RAW24
  • Single Rosenberger Fakra coaxial connector for digital video, power, control, and diagnostics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUF05.PDF (1464 KB)

Reference design overview and verified performance test data

TIDMAU3.PDF (281 KB)

Detailed overview of design layout for component placement

TIDMAU2.PDF (157 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAU5.ZIP (1526 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG99.ZIP (965 KB)

Design file that contains information on physical board layer of design PCB

TIDMAU4.PDF (998 KB)

PCB layer plot file used for generating PCB design layout

TIDMAU1.PDF (412 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB953-Q12 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650320-Q1Automotive 18V 800mA PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650330-Q1Automotive 18V 1.5A PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650331-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650332-Q1Automotive 18V PMIC with three buck converters and one LDO regulator for camera modules

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650333-Q118-V PMIC with 3 buck converters and 1 LDO for camera modules up to ASIL B

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive 8.3-MP POC Camera Module Reference Design with PMIC and FPD-Link III Aug 29, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos