TIDA-050055

TIDA-050055

Design files

Overview

The TIDA-050055 reference design features the 3-V to 17-V VIN TPSM82903 buck converter with integrated inductor and was developed for applications that have very limited design space. The reference design steps the input voltage down to 1.2-V VOUT and is capable of delivering up to 3-A of load with high efficiency and low quiescent current. The total solution size including all external components is 20-mm². This design provides highly efficient DC/DC conversion with the lowest operating quiescent current (IQ) in the industry, all with an incredibly small footprint.

Features
  • Small total solution size of 20-mm²
  • 150-mA/mm² power density
  • 3-V to 17-V input voltage
  • Up to 3-A continuous output current
  • Low IQ: 4-µA typical
  • Operating junction temperature: -40°C to 125°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUC99.PDF (994 KB)

Reference design overview and verified performance test data

TIDMAR3.PDF (909 KB)

Detailed overview of design layout for component placement

TIDMAR2.PDF (119 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAR5.ZIP (78193 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG93.ZIP (94 KB)

Design file that contains information on physical board layer of design PCB

TIDMAR4.ZIP (251 KB)

PCB layer plot file used for generating PCB design layout

TIDMAR1.PDF (238 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

TPSM829033-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Power Density 17-V, 3-A Buck Converter Module Reference Design PDF | HTML Aug 18, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos