TIDA-060002

TIDA-060002

Design files

Overview

This reference design uses the THS3491 high-speed, high-voltage current feedback amplifier to demonstrate an output current drive capability of greater than 1 A into a low-resistive or high-capacitive load while maintaining a large signal bandwidth of 100 MHz at 20 VPP. The high output current drive is achieved by using two or more THS3491 amplifiers in load sharing configuration to optimize large-signal bandwidth and distortion performance. THS3491 enables high-capacitive load applications because of the 900-MHz BW and ±420 mA of linear output-current drive capability. The design utilizes the VQFN-16 (RGT) package due to the best large signal bandwidth, low distortion and optimal thermal performance.

Features
  • Output current drive ≥ 1 A
  • High capacitive load drive of 100 to 1000 pF
  • 20 Vpp output voltage swing at 100 MHz, RL = 20 Ω
  • 20 Vpp output voltage swing at 30 MHz, RS = 20 Ω and CL = 1 nF
  • Large signal bandwidth > 100 MHz
  • Flexibility for output current drive (two, three or four parallel amplifiers)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE75.PDF (1670 KB)

Reference design overview and verified performance test data

TIDRXG4.PDF (148 KB)

Detailed overview of design layout for component placement

TIDRXG2.PDF (42 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXG5.ZIP (2746 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEZ0.ZIP (3800 KB)

Design file that contains information on physical board layer of design PCB

TIDRXG6.PDF (1976 KB)

PCB layer plot file used for generating PCB design layout

TIDRXG3.PDF (179 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

THS3491 — 900-MHz high-power-output current-feedback amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 100-MHz, 1 A Output Current Driver Reference Design Nov 2, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00023 — Reference Design for Implementation of the Load Sharing Concept for Large-Signal Applications

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos