TIDA-060009

TIDA-060009

Design files

Overview

This design describes how to drive an automotive trunk lift or rear gate lift.

In this design, a brushed BD lift motor and electromagnetic clutch drive mechanisms for a typical gear driven lift. This design includes a warning beeper, LED indicator, and directional control that uses an automotive motor driver and high side switch. A current-controlled gate driver with slew rate control helps improve MOSFET efficiency and decrease switching spikes.

This design gives a simple, robust implementation with a low component count and small board space compared to relay solutions.

Features
  • Operated from 12-V automotive battery system
  • Output power for lift to a mzimum of 360W
  • Output power for clutch to maximum of 48W
  • Low power sleep mode less than 55µA
  • Over-current and short-circuit protection through VDS sensing
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE84.PDF (8873 KB)

Reference design overview and verified performance test data

TIDRWM6.PDF (498 KB)

Detailed overview of design layout for component placement

TIDRWM5.PDF (399 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWM8.ZIP (1332 KB)

Files used for 3D models or 2D drawings of IC components

TIDCER7.ZIP (287 KB)

Design file that contains information on physical board layer of design PCB

TIDRWM7.PDF (8660 KB)

PCB layer plot file used for generating PCB design layout

TIDRWM4.PDF (232 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8703-Q1Automotive 47-V H-bridge smart gate driver with SPI control

Data sheet: PDF | HTML
High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74610-Q10.48-V to 42-V, zero IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B82-Q1Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G17-Q1Automotive 2-ch, 1.65-V to 5.5-V buffers with Schmitt-Trigger inputs

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Trunk Lift Drive Reference Design Jun 29, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos