TIDA-060013

TIDA-060013

Design files

Overview

This reference design focuses on extending I2C range from on-board to off-board through transmission cables using CAN transceivers and then converting the signal back to I2C. This approach allows for better signal integrity due to the differential signaling of the CAN transceivers. The differential signals allow for better EMI rejection, lower power, less concern of different ground potentials between boards, and the capability to use termination compared to extending the I2C lines using solely I2C buffers.

Features
  • Bidirectional Communication
  • I/O Voltage Range Supports 3.3V to 5V
  • 100 kHz I2C frequency support
  • Bus Fault Protection: +/-58 V (non-H variants) and +/-70V (H variants)
  • Thermal Shutdown Protection
  • Supports common-mode shifts up to +/-30 V without loss of function, allowing for communication between systems using different ground references
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEI0.PDF (2728 KB)

Reference design overview and verified performance test data

TIDRYI7.PDF (93 KB)

Detailed overview of design layout for component placement

TIDRYI8.PDF (36 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYJ1.ZIP (523 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF70.ZIP (530 KB)

Design file that contains information on physical board layer of design PCB

TIDRYI9.PDF (117 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1042HGV-Q1 — Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

P82B96 — 2-bit bidirectional 2- to 15-V 400-kHz I2C/SMBus buffer/cable extender

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide I2C Range Extension: I2C with CAN Jan 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos