TIDA-060021

TIDA-060021

Design files

Overview

This design uses an OPA2810 high-speed amplifier to provide two multiple feedback (MFB) low-pass filter boards with 1 MHz cutoff frequencies. The fourth-order board, provides a fourth-order filter with high gain and steep roll-off. The high-impedance board (High-Z), is a second-order filter meant for systems with a large output impedance in the previous stage. Both boards in this reference design offer engineers a high-gain, wide supply range filter with a focus on minimizing noise and distortion.

Features
  • Cascaded low-pass filter to achieve a gain up to 40 dB and a cutoff frequency of 1 MHz
  • Multiple feedback topology for fourth-order and second-order designs
  • Compact two-stage design for high gain second or fourth-order filters
  • Minimal overshoot and ringing resulting from high stability
  • Low-distortion and low-noise design
  • Uses the JFET-input OPA2810 for low input noise, high common mode rejection ratio (CMRR), and fast slew rate
  • Supports wide supply voltage range and high output voltage designs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEH7B.PDF (1453 KB)

Reference design overview and verified performance test data

TIDRZ57.ZIP (171 KB)

Detailed overview of design layout for component placement

TIDRZ56.ZIP (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ59.ZIP (1455 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFB9.ZIP (1777 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ58.PDF (254 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ55.ZIP (208 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

OPA2810 — Dual channel, high performance, 27 V, 105 MHz, RRIO FET input op amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Cascaded high-gain active LPF reference design for high-impedance applications (Rev. B) PDF | HTML Sep 26, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos