TIDA-060027

TIDA-060027

Design files

Overview

This reference design proposes an implementation of combining Positive Temperature Coefficient (PTC) fuses and Silicon Diode Alternating Current (SIDAC) devices to keep the transceivers alive under sustained exposure to high voltage. It highlights the capability of this particular protection device combination for RS-485 transceivers.

Features
  • 15V low-voltage SIDAC
  • 120/240V PTC fuse
  • Extra pads for alternative device testing
  • Headers for easy connections
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUER9.PDF (1321 KB)

Reference design overview and verified performance test data

TIDM153.PDF (72 KB)

Detailed overview of design layout for component placement

TIDM152.PDF (43 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM155.ZIP (399 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL7.ZIP (1669 KB)

Design file that contains information on physical board layer of design PCB

TIDM154.PDF (304 KB)

PCB layer plot file used for generating PCB design layout

TIDM151.PDF (120 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

THVD1500 — 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Protecting RS-485 Transceivers from Sustained High-Voltage EOS Reference Design Sep 6, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos