TIDA-080000

TIDA-080000

Design files

Overview

This reference design provides developers with the ability to quickly implement a small form factor 1080p display subsystem. It features the TI DLP® Pico™ 0.33-inch TRP 1080p display chipset and is implemented in the DLP LightCrafter™ Display 3310 evaluation module (EVM). It can be used in a variety of applications including mobile smart TVs, mobile projectors, digital signage, and many more. The design incorporates the DLP3310 1080p digital micromirror device (DMD), DLPC3437 display controllers, and DLPA3000 PMIC and LED driver.

Features
  • 1920 x 1080 Resolution
  • Small overall form factor (5.5 x 5.2 x 2.6)"
  • Brightness 300 RGB Lumens (6-A R,G&B LEDs)
  • Compact PCB layout supporting 1080p (DLP3310) Optical Engine and including HDMI and USB connectivity
  • Used in DLPDLCR3310EVM Layout
  • 19-V input and LED Current Drive Up to 6A
  • PC software GUI to Customize Display Configuration
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE81.PDF (2164 KB)

Reference design overview and verified performance test data

TIDRX39.PDF (1785 KB)

Detailed overview of design layout for component placement

TIDRX36.ZIP (189 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX37.ZIP (13061 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEV8.ZIP (7922 KB)

Design file that contains information on physical board layer of design PCB

TIDRXD9.ZIP (4949 KB)

PCB layer plot file used for generating PCB design layout

TIDRX38.ZIP (750 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPA3000DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3437DLP® display controller for DLP3310 (0.33 1080p) DMD

Data sheet: PDF | HTML
Portable & consumer DMDs

DLP33100.33-inch 1080p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Mobile 1080p Display Reference Design Using DLP® 0.33 inch Micromirror Array Oct 31, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos