TIDA-080001

TIDA-080001

Design files

Overview

This 3D scanning reference design enables faster development of portable 3D scanner and machine vision applications using structured light triangulation technique where DLP® technology is used to project highly flexible patterns on an object. This design uses the DLP® Pico™ 0.2-inch TRP WVGA DMD (DLP2010) with the DLPC3470 display and light controller. The compact physical size of the DLP2010 is well-suited for portable equipment where small form factor and low power is important. This reference design comes with an example light engine design which includes electronics and optics along with software to generate different light pattern sets used in 3D scanning designs. The same electronics design can also be used with DLP2010NIR DMD which is useable for NIR light sources accommodating wavelengths ranging from 700 nm to 2500 nm. With high-speed and programmable patterns possible with DLP technology, designers can achieve high-speed 3D image reconstruction at micron-level resolution that is useful in a broad set of applications such as 3D cameras, facial recognition biometrics, 3D dental scanners, robotic vision and factory automation.

Features
  • Features DLPC3470 display and light controller and fully integrated DLPA2005 PMIC/LED driver
  • Electronics design supports both DLP2010 and DLP2010NIR – visible and NIR wavelength 
  • DLP2010, DLP2010NIR - 854 × 480 array of aluminum micrometer-sized mirrors in an orthogonal layout with flexible and precise light control
  • Used in DLP2010EVM-LC layout
  • Capability to display monochrome and RGB patterns with flexible triggers for camera control 
  • Includes a production-ready optical engine with programmable LED driver ( 0 to 650 mA)
  • PC software GUI to send any types of patterns to the light engine
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE91.PDF (4254 KB)

Reference design overview and verified performance test data

TIDRX06.PDF (213 KB)

Detailed overview of design layout for component placement

TIDRX07.ZIP (312 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX05.ZIP (6214 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEV1A.ZIP (5377 KB)

Design file that contains information on physical board layer of design PCB

TIDRX04A.ZIP (585 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPA2005DLP® PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMDs

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3470DLP® controller for DLP2010LC digital micromirror device (DMD)

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Small Form-factor Structured Light Pattern Generator Reference Design for Portab Sep 7, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos