TIDC-CC2530-CC2592EMK-RD

TIDC-CC2530-CC2592EMK-RD

Design files

Overview

In the Internet of Things (IoT) market, ZigBee(R) applications such as home and industrial automation, lighting, metering and sensor networks could need a longer RF transmission range and better sensitivity than the stand-alone CC2530 wireless MCU can offer. TI's new CC2530-CC2592 reference design pairs the cost-effective  ZigBee CC2530 wireless MCU with CC2592 range extender improving the receiver sensitivity by 2-3 dB and increasing the total link budget to 120 dB, enabling significant improvements in the range of each node in the ZigBee network.

Features
  • Optimized integrated power amplifier and low-noise amplifier to increase the transmission range by 4x for CC2530 wireless MCU
  • Up to +21dBm output power to achieve more stable system with a longer range
  • 3dB increased sensitivity which means -100dBm sensitivity for CC2530 device in ZigBee applications to reach longer distance between nodes
  • A complete radio + range extender combo solution
  • A complete system reference design including both the CC2530 ZigBee wireless MCU and the CC2592 Range Extender
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBB6.PDF (729 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRJW5.PDF (122 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJW6.ZIP (419 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBK9.ZIP (361 KB)

Design file that contains information on physical board layer of design PCB

TIDRJW4.PDF (56 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2530 — Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Other wireless products

CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
Other wireless products

CC2592 — 2.4 GHz range extender with up to +22 dBm output power

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report CC2530 Wireless MCU & CC2592 Range Extender with 120dB Budget Test Results Dec 18, 2015
More literature CC2530 Wireless MCU & CC2592 Range Extender with 120dB Budget Quick Start Guide Dec 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos