TIDC-CC2650-CC2592-EMK

TIDC-CC2650-CC2592-EMK

Design files

Overview

Internet of Things (IoT) applications such as home and industrial automation, lighting, metering and sensor networks could need a longer RF transmission range than the stand-alone SimpleLink(TM) ultra-low power wireless MCU family of devices offer. The CC2650-CC2592 reference design pairs SimpleLink multi-standard CC2650 wireless MCU with the CC2592 range extender to increase the total link budget to 122 dB, enabling significant increase in RF range.

Features

  • Optimized integrated power amplifier and low-noise amplifier to increase the transmission range of the C2650 wireless MCU by 3x
  • Up to +22dBm output power to achieve a more stable system with longer range
  • A complete wireless MCU + RF range extender reference design and combo solution
  • Muliti-standard support - Enable ZigBee®, 6LoWPAN, Bluetooth Smart® with CC2650, or replace CC2650 with CC2630 or CC2640 wireless MCUs

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB71.PDF (419 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIZ8.PDF (51 KB)

Detailed overview of design layout for component placement

TIDRIZ7.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ00.ZIP (509 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBH0.ZIP (126 KB)

Design file that contains information on physical board layer of design PCB

TIDRIZ9.PDF (483 KB)

PCB layer plot file used for generating PCB design layout

TIDRIZ6.PDF (44 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Other wireless products

CC25922.4 GHz range extender with up to +22 dBm output power

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 122dBm Link Budget with CC2650 and CC2592 Test Results Dec 2, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos