TIDEP-0097

TIDEP-0097

Design files

Overview

Based on TI's Jacinto™ DRA71x processor, this automotive reference design focuses on system-level cost savings. The 6 layer design reduces PCB costs through an optimized via breakout scheme, integration of key features and an optimized power distribution network. Functionality can be added or removed based on the end-product requirements. This design targets applications such as infotainment and reconfigurable digital cluster; and supports HDMI, USB3.0/2.0, TAS6424 Digital Class D Amplifier, and FPD-Link interface and multiple other features. It includes a 12V input with a single PMIC. In addition, a Linux, Android, or QNX based software development kit is included.

Features
  • TI Jacinto DRA71x processor with integrated features help customers design cost effective, feature rich, entry level (display audio) infotainment and cluster systems
  • ARM Cortex-A15 based processor with 600MHz, 800MHz, and 1GHz speeds, as well as 3D/2D graphics, C66x DSP and Cortex M4 options
  • Processor Software Development Kit (SDK) for Linux, Android, and QNX development
  • Cost saving features include 6 layer hardware design, rear view camera support, tuner integration with software defined radio, Class D amplifier and multi zone audio support
  • Includes TI's TPS65919 power management IC and TAS6424 Class D audio amplifier
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDN2.PDF (1264 KB)

Reference design overview and verified performance test data

TIDRTS3.PDF (119 KB)

Detailed overview of design layout for component placement

TIDRTS2.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVL7.ZIP (38 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTS5.ZIP (5106 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE26.ZIP (938 KB)

Design file that contains information on physical board layer of design PCB

TIDRTS4.PDF (1128 KB)

PCB layer plot file used for generating PCB design layout

TIDRTS1.PDF (944 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

DRA710 — 600 MHz Arm Cortex-A15 SoC processor with graphics for infotainment & cluster

Data sheet: PDF | HTML
Automotive audio amplifiers

TAS6424-Q1 — Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811R-Q1 — Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811S-Q1 — Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB921-Q1 — 5-96 MHz 24-bit Color FPD-Link III Serializer

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65919-Q1 — Automotive 3.15V to 5.25V, 4 buck & 4 LDO Power Management IC (PMIC)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Cost-Effective In-Vehicle Infotainment System Reference Design Nov 29, 2017
User guide DRA71x Cost Effective Automotive Reference Design Nov 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos