TIDEP-01022

TIDEP-01022

Design files

Overview

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) gateway safely and securely facilitates data movement between ECUs within a functional domain/zone and the centralized gateway. The centralized gateway safely and securely moves data between numerous domains/zones of the vehicle.

This TIDEP-01022 automotive gateway reference design (GCARD) is an easy-to-use, 8-layer PCB detailed design for use as a centralized, domain or zonal controller and is based on our Jacinto™ 7 DRA821 processors. It serves as a starting point for OEMs and Tier 1 suppliers to easily and quickly create a fully functional DRA821 solution in the automotive space.

DRA821 processors are high-performance heterogeneous SoCs that integrate legacy automotive connectivity (LIN and CAN) and high-speed interfaces such as PCIe, USB, a 4-port Gigabit Ethernet switch, as well as numerous safety and security features.

This design uses a single PMIC (TPS6594x) power architecture with on board OSPI, eMMC, and LPDDR4 memory, as well as debug functionality. The board has hardware connectors that showcase and support a diverse set of communication protocols including five Ethernet ports, 10 CAN-FD ports, four LIN ports, and a PCIE connector. Headers have also been included for easy access to serial protocols such as SPI, UART, GPIOS, and I²C.

The high levels of integration in DRA821 processors help lower system costs and make the device useful in a wide variety of gateway use cases.

More information on available device capabilities, peripherals, and functional safety and security features is available in the DRA821 data manual.

Features
  • Integrated Ethernet switch and external Ethernet switch with automotive connectors
  • Connect to PCIe, OSPI, eMMC and Multi CAN / LIN array with wakeup functionality
  • 3200 MT/s LPDDR4
  • Early CAN response
  • Optimized power management via TPS6594x
  • Gateway application stack (AutoSAR)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEX0A.PDF (606 KB)

Reference design overview and verified performance test data

TIDM740.ZIP (227 KB)

Detailed overview of design layout for component placement

TIDM739.PDF (336 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM742.ZIP (3704 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFY2.ZIP (862 KB)

Design file that contains information on physical board layer of design PCB

TIDM741.PDF (141 KB)

PCB layer plot file used for generating PCB design layout

TIDM738.PDF (892 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1046-Q1Automotive High Speed Dual CAN Transceiver

Data sheet: PDF | HTML
DC/DC controllers

LM5141Low Iq, Wide Input Range Synchronous Buck Controller

Data sheet: PDF | HTML
DC/DC converters

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML
DC/DC converters

TPS62810-Q1Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS62810M2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
Ethernet PHYs

DP83TG720S-Q11000BASE-T1 automotive Ethernet PHY with RGMII & SGMII

Data sheet: PDF | HTML
LIN transceivers

TLIN1022-Q1Dual Local Interconnect Network (LIN) Transceiver With Dominant State Timeout

Data sheet: PDF | HTML
Load switches

TPS229655.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

DRA821USoC with Dual Arm® Cortex®-A72, 4 port Ethernet, and 4 lane PCIe for networking and compute

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive and IoT Gateway Ref Design Based on the Jacinto DRA821 Processor (Rev. A) PDF | HTML Dec 30, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos