TIDEP-01037

TIDEP-01037

Design files

Overview

This design is a low-power and small form factor reference design based on AWRL6432, TI's singlechip 60GHz automotive radar sensor. The design uses high RF performance PCB material and is targeted for in-cabin sensing end applications like child presence detection (CPD) and intruder detection (ID). The AWRL6432 device runs machinelearning-based presence and detection algorithms to detect and classify the vehicle occupants.

Features
  • 12V automotive battery connection support
  • Small form factor design (18mm × 55mm)
  • Wide antenna FOV (120° × 120°) and 6.5dBi peak gain
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFC3.PDF (1274 KB)

Reference design overview and verified performance test data

TIDMDQ9.PDF (374 KB)

Detailed overview of design layout for component placement

TIDMDQ8.PDF (159 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDR1.ZIP (7495 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGU7.ZIP (1177 KB)

Design file that contains information on physical board layer of design PCB

TIDMDR0.PDF (3292 KB)

PCB layer plot file used for generating PCB design layout

TIDMDQ7.PDF (799 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWRL6432 — Single-chip low-power 57-GHz to 64-GHz automotive mmWave radar sensor

Data sheet: PDF | HTML
CAN transceivers

TCAN3404-Q1 — Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650365-Q1 — Automotive, 35V PMIC with three buck converters and one LDO regulator for radar up to ASIL-B

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low-Power In-Cabin Reference Design PDF | HTML Jan 10, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos