TIDEP0031

TIDEP0031

Design files

Overview

The K2E devices require power supplies to be sequenced in a proper order. This design demonstrates power sequencing for the 66AK2Ex and AM5K2Ex families of KeyStone II ARM+DSP and ARM-only multicore processors by use of the UCD9090. The UCD9090 is a 10-rail PMBus/I2C addressable power-supply sequencer and monitor. The UCD9090 provides both sequence and timing of the power supply enables. This design shows a power sequencing implementation specific to the K2E EVM platform.

Features
  • Power supply sequencing reference implementation for the 66AK2Ex and AM5K2Ex SoCs.
  • Uses UCD9090 for power supply sequencing and monitoring for nine voltage rails.
  • Uses the Fusion Digital Power Designer Software to configure and program the UCD9090.
  • Complete system reference with schematics, BOM, design files, and HW Design Guide, implemented on the K2E EVM platform for testing and evaluation.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU879.PDF (2760 KB)

Reference design overview and verified performance test data

TIDRDU7.ZIP (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDU8.ZIP (4864 KB)

Files used for 3D models or 2D drawings of IC components

TIDC685.ZIP (26925 KB)

Design file that contains information on physical board layer of design PCB

TIDCA16.ZIP (22 KB)

Design file that contains information on physical board layer of design PCB

TIDRB27.ZIP (7495 KB)

PCB layer plot file used for generating PCB design layout

TIDRDU6.PDF (240 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

66AK2E05High performance multicore DSP+Arm - 4x Arm A15 cores, 1x C66x DSP core, NetCP, 10GbE

Data sheet: PDF
Multimedia & industrial networking SoCs

AM5K2E02Sitara processor: dual-Arm Cortex-A15

Data sheet: PDF
Multimedia & industrial networking SoCs

AM5K2E04Sitara processor: quad-Arm Cortex-A15

Data sheet: PDF
Sequencers

UCD909010-Channel Sequencer and System Health Monitor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Power Sequencing for 66AK2E0x and AM5K2E0x Using UCD9090 Design Guide Mar 31, 2015
Third party document K2E EVM Technical Information (eInfochips) Mar 31, 2015
Application note Hardware Design Guide for KeyStone II Devices Mar 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos