TIDEP0074

TIDEP0074

Design files

Overview

The TIDEP0074 reference design demonstrates packet switching and filtering logic implemented in the M4 core of AM572x based upon the Ethertype, MAC address and Application ID (APPID) of GOOSE packets received from the PRU-ICSS. Packets are filtered and routed to destinations in order to allow the time-critical events defined in substation communication standard IEC 61580 to be serviced in a dedicated core. The design additionally shows multi-core communication between the ARM Cortex™-A15, Cortex™-M4 and DSP C66x™ cores of the AM572x while Linux runs on the A15s and TI-RTOS runs on the M4 and DSP cores.

Features
  • Ethernet packet switching logic and IEC61850 GOOSE filtering algorithm implemented on ARM Cortex-M4 cores of AM572x to determine destination routing to A15 or further processing in M4.
  • Interprocessor Communication (IPC) using messageQ in A15 with Linux, and in M4 and DSP with TI-RTOS
  • PRU-ICSS firmware load and boot by M4 for Ethernet packet transfer
  • The TIDEP0074 reference design is tested on the TMDXIDK5728 board and includes documentation, software, demo application, and HW design files.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBO1.PDF (1370 KB)

Reference design overview and verified performance test data

TIDRLH6.ZIP (606 KB)

Detailed overview of design layout for component placement

TIDRLH5.ZIP (32 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLH7A.PDF (6325 KB)

Files used for 3D models or 2D drawings of IC components

TIDCC42A.ZIP (1496 KB)

Design file that contains information on physical board layer of design PCB

TIDRLH4.ZIP (1453 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock generators

CDCE913 — Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
Ethernet PHYs

TLK105L — Industrial temperature, single port 10/100-Mbps Ethernet physical layer

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS659037 — Power Management IC (PMIC) for ARM Cortex A15 Processors

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5716 — Sitara processor: Arm Cortex-A15 & DSP

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5718 — Sitara processor: Arm Cortex-A15 & DSP, multimedia

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5726 — Sitara processor: dual Arm Cortex-A15 & dual DSP

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM5728 — Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD78 — 3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Packet Processing Engine for IEC61850 GOOSE Forwarding Design Guide Apr 1, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos