TIDM-2PHILPFC

TIDM-2PHILPFC

Design files

Overview

This design is a digitally controlled, two phase interleaved, 700W power factor correction converter with added power metering functionality. A C2000™ Piccolo™ microcontroller is the controller for the two 180° phase shifted boost power stages that comprise the power factor correction converter, and, additionally, it monitors the line and neutral voltage waveforms to implement power metering functions. This design is able to achieve 97% efficiency and 1.5% THD at full load with power factor greater than 0.98. By minimizing power loss in the power stage, reducing reliability impacts of harmonic distortion, and providing near unity power factor, this design is a great choice for off-line applications and AC/DC power supplies.

Features
  • Full digital control of dual interleaved PFC power converter topology
  • Universal input of 95 VAC to 265 VAC
  • 400 VDC bus output operating up to 700 W
  • Power Factor of 0.99 at 200 KHz switching frequency and 1.5% THD at full load
  • Supports power monitoring of rectified input voltage, RMS input voltage, RMS input power, and input line frequency
  • Fully-functional evaluation board includes software, hardware design files, quick start graphical interface and step-by-step documentation.

NOTE: Software for this board can be found inside the controlSUITE™ software package. Download controlSUITE at https://www.ti.com/tool/controlsuite. Once installed, navigate to "High Voltage Interleaved PFC Kit" under the Development Tools -> Digital Power section.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU249.PDF (1115 KB)

Reference design overview and verified performance test data

TIDR446.PDF (98 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC311.ZIP (198 KB)

Detailed schematic diagram for design layout and components

TIDR447.PDF (200 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28035-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
Low-side drivers

UCC27524 — 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28035 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Two-Phase Interleaved PFC Converter w/ Power Metering Test Results Design Guide Apr 25, 2014
More literature Two-Phase Interleaved PFC Converter w/ Power Metering Quick Start Guide Apr 25, 2014
Product overview Quick, Low-Cost Access to Industry Leading PFC Performance Feb 22, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos