TIDM-LPBP-CAPTOUCH

TIDM-LPBP-CAPTOUCH

Design files

Overview

This reference design demonstrates an ultra-low power implementation of capacitive-touch inputs for various human machine interface (HMI) requirements in consumer, industrial and other applications. This deisgn leverages unique features available in the MSP430 value-line microcontroller that enables you to interface capacitive-touch elements directly to a microcontroller input/output pin without the need for external or additional passive components. The capacitive touch BoosterPack features several capacitive touch elements including a scroll wheel, button and proximity sensors. When paired with the MSP430 LaunchPad, this combination provides a hardware and software reference design to enable you to quickly and easily replace any physical button with a capacitive-touch element. This combination provides cost effectiveness for adding capacitive touch to consumer electronics, point-of-sales machines and devices that have a physical button.

Features
  • Capacitive touch elements:
    • Scroll wheel
    • Button
    • Proximity sensor
  • Nine on-board LEDs for instant feedback
  • Timer-based UART communication enables interface to PC
  • Open-source GUI
  • Fully supported by the MSP430 capacitive touch sense library
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR680.PDF (43 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC452.ZIP (157 KB)

Design file that contains information on physical board layer of design PCB

TIDR679.PDF (130 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS773250-mA, 10-V, low-dropout voltage regulator with RESET with delay

Data sheet: PDF
Low-power MCUs

MSP430G245216 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C

Data sheet: PDF
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
USB PHYs & bridges

TUSB3410UART, I2C and IrDA serial port to USB bridge

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos