TIDM-LPBP-TCHMP3PLAYER

TIDM-LPBP-TCHMP3PLAYER

Design files

Overview

The audio capacitive touch reference design is a plug-in board for the MSP430 LaunchPad development kit (MSP-EXP430G2). This reference design features several capacitive touch elements including a scroll wheel, button and proximity sensor and nine LEDs that provide instant feedback as users interact with the capacitive touch elements.

The TMS320C5535 DSP and TLV320AIC3204 CODEC also provide MP3 encoding and decoding capabilities. On-board USB, microSD card, OLED display and headset interface round out the design. This features two embedded processors that cooperate and communicate via a UART API/interface between C5535 DSP and MSP430 microcontroller.

Features

MSP430 microcontroller responsible for:

  • Capacitive touch sensing and LED feedback
  • Gesture / event detection
  • Host application that controls BoosterPack
  • UART communication to C5535 DSP

C5535 DSP responsible for:

  • MP3 encode and decode
  • SD-card file system
  • USB mass-storage class
  • OLED and codec
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR745.PDF (39 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR744.ZIP (622 KB)

Files used for 3D models or 2D drawings of IC components

TIDR743.PDF (147 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

TMS320C5532Low power C55x fixed point DSP- up to 100MHz

Data sheet: PDF | HTML
Audio & radar DSP SoCs

TMS320C5533Low power C55x fixed point DSP- up to 100MHz, USB

Data sheet: PDF | HTML
Audio & radar DSP SoCs

TMS320C5534Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface

Data sheet: PDF | HTML
Audio & radar DSP SoCs

TMS320C5535Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC

Data sheet: PDF | HTML
Low-power MCUs

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Application note Audio Capacitive Touch BoosterPack Hardware Sep 3, 2014
Application note Audio Capacitive Touch BoosterPack C5535 Software Sep 3, 2014
Application note Audio Capacitive Touch BoosterPack MSP430 Software Sep 3, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos