TIDM-ULTRASONIC-WATER-FLOW-MEASUREMENT

Ultrasonic Water Flow Measurement Reference Design

TIDM-ULTRASONIC-WATER-FLOW-MEASUREMENT

Design files

Overview

This Ultrasonic Water Flow Measurement system is ideal for providing highly accurate measurement across wide flow ranges as low as 1.4gpm. The design is based on a single MCU with discrete analog components. It uses a unique propriety algorithm that improves robustness and performance in flow measurement across wide range of operating conditions. This design is fully compatible with TI RF plug-in evaluation modules for wireless AMI networks.

Features
  • Ultra low power ~ 20 years lifetime with battery
  • ADC based approach, meets ISO 4064-1 EEC applicable norms
  • Robust to signal amplitude variations – insensitive to received signal amplitude
  • Allows low power implementation with optimized signal processing
  • Supports Sub-1GHz and 2.4GHz RF wireless communication modules
  • Integrated low-power segment LCD controller
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA10A.PDF (2151 KB)

Reference design overview and verified performance test data

TIDRGV0.PDF (92 KB)

Detailed overview of design layout for component placement

TIDRGU9.PDF (100 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGV2.ZIP (215 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAV9.ZIP (81 KB)

Design file that contains information on physical board layer of design PCB

TIDCAW0.ZIP (130 KB)

Design file that contains information on physical board layer of design PCB

TIDRGV1.ZIP (400 KB)

PCB layer plot file used for generating PCB design layout

TIDRGU8.PDF (58 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS5A631575V, 2:1 (SPDT), 1-channel, analog switch, undershoot & overshoot voltage protection

Data sheet: PDF | HTML
Fully differential amplifiers

THS4521Very low power rail-to-rail output fully differential amplifier

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR697216 MHz MCU with 64KB FRAM, 2KB SRAM, LCD, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Voltage translators

SN74LVC2T452-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Ultrasonic Water Flow Measurement Design Guide (Rev. A) Jul 6, 2015
Technical article Go Differential to Differentiate Your Precision Design (Rev. A) PDF | HTML Feb 10, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos