TIDM-WATERMETER-LCSENSOR

TIDM-WATERMETER-LCSENSOR

Design files

Overview

In battery operated water meter, battery life time over several years is key. One of the challenges is to continuously measure the water flow information while consuming at little energy as possible. The Scan Interface (Scan I/F) sensing peripheral integrated onto the ultra-low power MSP430 microcontroller is solving this problem. In water meter designs, coupled to a LC rotation detection sensor, the Scan I/F is continuously detecting the rotation of the propeller while the rest of the microcontroller is sleeping in low-power mode. The reference design demonstrates a usage example of the Scan I/F to achieve ultra-low power consumption compared with the same detecting methodology using external circuit.

Features
  • Supports 2 LC sensor for detecting rotation movement including rotating direction
  • Ultra-low power consumption compared with external hardware solution
  • Example source code for setting up Scan I/F
  • Examples for calibration
  • Easy to install daughter sensor board for MSP-TS430PM64 target board
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR369.ZIP (24 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC253.ZIP (103 KB)

Design file that contains information on physical board layer of design PCB

TIDR370.PDF (121 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sensing MCUs

MSP430FW427Rotary Sensing MCU with scan interface, 32KB Flash 1KB SRAM for gas and water metering applications

Data sheet: PDF
Sensing MCUs

MSP430FW428Rotary Sensing MCU with scan interface, 48KB Flash 2KB SRAM for gas and water metering applications

Data sheet: PDF
Sensing MCUs

MSP430FW429Rotary Sensing MCU with scan interface, 60KB Flash 2KB SRAM for gas and water metering applications

Data sheet: PDF

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos