TIOL1115EVM

TIOL1115EVM

Order now

Overview

The  TIOL1115 EVM provides users with the ability to evaluate TI's TIOL111x family of IO-Link transceivers.  The EVM includes the TIOL1115 which provides full IO-Link functionality and an on-chip 5-V LDO.  With pin- to-pin compatibility throughout the TIOL111 family, the EVM can also support the TIOL111 (no LDO) or the TIOL1113 (3.3-V LDO).  The EVM includes the ability to measure and monitor numerous signals including L+, L-, CQ, TX, RX, and more while also being able to adjust the device output current via an on-board potentiometer.  Although  the TIOL111 family of devices include on-chip ESD (IEC61000-4-2) and surge protection, which eliminates or reduces the size of any TVS diodes, pads for these diodes are included for modification to meet users' requirements.

Features
  • Support for TIOL1115 IO-Link transceiver with 5V-LDO
  • EVM can support TIOL1115, TIOL1113, or TIOL111 IO-Link transceivers
  • Configurable output current via on-board POT
  • Headers and LEDs for individual signal measurements and activity monitoring
  • Multiple setup options and configurations possible

  • TIOL1115EVM PCB

IO-Link & digital I/Os
TIOL111 IO-Link device transceiver with integrated surge protection TIOL1113 IO-Link device transceiver with integrated surge protection and 3.3-V LDO output TIOL1115 IO-Link device transceiver with integrated surge protection and 5-V LDO output
Download View video with transcript Video

Order & start development

Evaluation board

TIOL1115EVM — TIOL1115 IO-Link transceiver evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TIOL1115EVM TIOL1115 IO-Link transceiver evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TIOL111-5 and TIOS101-5 Evaluation Modules Jul 27, 2017
Certificate TIOL1115EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos