TIPA-050000

TIPA-050000

Design files

Overview

This power-supply solution for the AM68x processor is designed for low cost, small size and non-safety power designs as used on SK-AM68 Processor Starter Kit. A selection guide that reviews system tradeoffs and design benefits is included. The guide can assist in power design selection and feature set comparisons. 


The LP8733x power design described below provides four Power Distribution Network (PDN) variants to supply AM68x processors according to a system's desired features. A selection guide has been created that outlines PDN features, optional functions, flexibility and design advantages for each PDN-6x variant. The power design highlights the value and flexibility of using PMIC centric power designs.

Features
  • Base features
  • Plus eFuse
  • Plus SD card
  • Plus USB2.0
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5141Low Iq, Wide Input Range Synchronous Buck Controller

Data sheet: PDF | HTML
DC/DC converters

TPS612402.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
DC/DC converters

TPS6285012.7V-to-6V 1A adjustable-frequency step-down converter in SOT-583 package

Data sheet: PDF | HTML
DC/DC converters

TPS628726V, 12A stackable synchronous buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS628736-V, 15-A, stackable, synchronous buck converter

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP8733Dual high-current buck converters and dual linear regulators

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note AM68x Processor Power Solutions Using LP87334E PMIC for Industrial Applications PDF | HTML Mar 14, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos