TIPD142

TIPD142

Design files

Overview

DAC R-2R architectures display great performance in regards to noise and accuracy, but at a cost of large glitch area. This design focuses on the reduction of major-carry glitches that occur from code specific transitions in DAC R-2R architectures. This design reduces this glitch area, making it suitable for glitch-sensitive applications such as waveform generation.

Features
  • 18-bit, 0-5 V output
  • R-2R DAC with S&H Glitch Reduction Circuitry
  • <0.015 %FSR total unadjusted error
  • <2 LSB INL
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRGT3.PDF (24 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC212.ZIP (1399 KB)

Detailed schematic diagram for design layout and components

TIDRGT2.PDF (57 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS12A451512V, 1:1 (SPST), 1-channel, analog switch, active low

Data sheet: PDF
Precision DACs (≤10 MSPS)

DAC988118-bit, single-channel, low-noise, voltage output DAC for high accuracy applications

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA219236-V, Precision, RRIO, Low Offset Voltage, Low Input Bias Current Op Amp With e-trim

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Sample & Hold Glitch Reduction for Precision Outputs Design Guide Dec 10, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos