TIPD166

TIPD166

Design files

Overview

This design is for a 16-bit, 8-channel analog input module for industrial programmable logic controller (PLC) systems. The circuit is realized with an 8-channel, 16-bit, successive-approximation-register (SAR), analog-to-digital converter (ADC) with an integrated precision reference and analog front-end (AFE) circuit.

Features
  • Voltage Input Range : +/- 10V, 0-10V, +/-5V, 0-5V
  • Current Input Range : +/- 20mA, 0-20mA, 4-20mA
  • 4 wire RTD Temperature Range : -40 to 160 °C
  • Single Supply operation
  • Overall Accuracy achieved: 0.1 % for voltage and current inputs & 0.25% for temperature input
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRF26.PDF (166 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAE3.ZIP (2591 KB)

Design file that contains information on physical board layer of design PCB

TIDRF25.PDF (671 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Instrumentation amplifiers

INA333 — Low-Power, Zero-Drift, Precision Instrumentation Amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS8688 — 16-bit, 500kSPS 8-channel single-supply SAR ADC with bipolar input ranges

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320 — Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Single-Supply Analog Input Module With 16-Bit 8-Channel ADC for PLC Design Guide (Rev. A) Jul 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos