TIPD169

TIPD169

Design files

Overview

This design is for a 16-bit 1MSPS single-ended, multiplexed data acquisition system (DAQ) for dc inputs. The system is composed of a 16-bit successive-approximation-register (SAR) analog-to-digital converter (ADC), SAR ADC driver, reference driver, and multiplexer. The design shows the process to optimize a single-ended DAQ to achieve fast settling at a sampling rate of 1MSPS.

Features
  • 1/2 LSB settling in 390 ns
  • Throughput of 1MSPS
  • 4 V output step
  • Measured Effective Resolution of 15.72 bits
  • Measured ENOB of 13.57 bits
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAD9.PDF (1255 KB)

Reference design overview and verified performance test data

TIDRGT5.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAV2.ZIP (637 KB)

Detailed schematic diagram for design layout and components

TIDRGT4.PDF (469 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS5A31595V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron

Data sheet: PDF | HTML
Counters

SN74LV393ADual 4-Bit Binary Counters

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA625High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS4281Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Precision ADCs

ADS886016-bit, 1-MSPS, 1-channel SAR ADC with single-ended input, SPI and daisy chain

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA333Micropower, 1.8-V, 17-µA zero-drift CMOS precision operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Fast-Settling 16-Bit 1-MSPS Multiplexed Data Acquisition Design Guide Aug 4, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos