TIPD180

TIPD180

Design files

Overview

This TI Precision Verified Design provides a complete closed loop Hall based current transducer signal conditioning solution.  The circuit features the DRV411 and is designed to accurately measure dc, ac and pulsed currents to +/-50 A with galvanic isolation between the primary and secondary circuits.  The DRV411 provides Hall excitation, a compensation coil driver and a precision difference amplifier in a single package.  The unique current spinning technology employed on the DRV411 virtually eliminates the offset and 1/f noise of the Hall device and enables accurate, galvanically isolated, high-current, measurements in applications such as industrial motor control, energy, and HEV.

Features
  • TI Precision Designs: Verified Design
  • Includes theory, component selection, TINA-TI simulation, PCB schematic & layout, bill of materials, and measured results
  • Measures dc, ac and pulsed currents to +/-50 A
  • Single 5 V supply
  • Galvanic Isolation between primary and secondary circuits
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRC75.PDF (194 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC822.ZIP (346 KB)

Detailed schematic diagram for design layout and components

TIDRC74.PDF (145 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

DRV411Hall-Effect Magnetic Sensor Signal Conditioning IC for Closed-Loop Applications

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide +/-50-A Current Sensor Using Closed-Loop Compensated Hall Element Dec 8, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos