TIPD181

TIPD181

Design files

Overview

This TI Precision design details the design process for a preamplifier to be used with electret microphone capsules. It explains the basic construction and operation of an electret microphone and uses an OPA172 to amplify the output of the microphone to common analog line level voltages.

Features
  • TI Precision Designs: Verified Design
  • Designed for a single 9V battery power supply
  • ~2mA supply current
  • 68dB SNR with Microphone
  • This design is tested and includes theory, component selection, TINA-TI simulation, PCB schematic & layout, bill of materials, and measured results.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRCZ9.PDF (94 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC916.ZIP (488 KB)

Detailed schematic diagram for design layout and components

TIDRCZ8.PDF (104 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

OPA172 — Single, 36-V, 10-MHz, low-power operational amplifier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Single-Supply Electret Microphone Preamplifier Reference Design Feb 2, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos