TIPD189

TIPD189

Design files

Overview

This reference design details a high-fidelity headphone amplifier circuit suitable for portable applications, such as smartphones and tablets. It uses an operational amplifier (op amp) with low power consumption and a very small package to convert a differential output voltage to a single-ended signal suitable for headphones. The design achieves -110.2dB THD+N at >50mW of output power into 32Ω headphones.

Features
  • Low power consumption (1.6mA/Ch) to maximize battery life
  • Extremely small solution size for space-constrained designs
  • >50mW output power (32Ω), suitable for a range of headphones
  • -106.7dB THD+N (1kHz, 10mW, 32Ω) for exceptional audio quality
  • 31mΩ output impedance
  • Stable into most headphones without series resistance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAW1.PDF (917 KB)

Reference design overview and verified performance test data

TIDRIK6.PDF (110 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBC3.ZIP (703 KB)

Detailed schematic diagram for design layout and components

TIDRIK5.PDF (103 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA168836V, 10MHz, Low Distortion High Drive Rail-to-Rail Output Audio Operational Amplifiers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Headphone Amplifier for Voltage-Output Audio DACs Design Guide Oct 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos