TIPD192

TIPD192

Design files

Overview

This circuit performs the function of producing a ±10V voltage output where both a high level of accuracy and a fast update rate are desired. This is achieved by combining the fast settling time and precision of a 16-bit unbuffered R-2R DAC (DAC8832) and the low input offset voltage and fast slew rate of two output amplifier stages (OPA2192). The circuit provides an analog output voltage useful for precisely tuning feedback circuits as well as driving off-board components.

Features
  • ±10 V output range
  • Less than 0.1% TUE FSR
  • Output settles in less than 5 µs to ±2 LSBs
  • Less than 0.5 LSBs of flicker noise
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU974.PDF (2942 KB)

Reference design overview and verified performance test data

TIDRPX1.PDF (103 KB)

Detailed overview of design layout for component placement

TIDRPX0.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPX3.ZIP (340 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD69.ZIP (307 KB)

Design file that contains information on physical board layer of design PCB

TIDRPX2.PDF (530 KB)

PCB layer plot file used for generating PCB design layout

TIDRPW9.PDF (257 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision DACs (≤10 MSPS)

DAC8832 — 16-bit Ultra-low power voltage output Digital-to-Analog Converter

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA4192 — Low-Noise, Low Quiescent Current, 36V RRI/O Precision Op Amps, E-Trim™ Series

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Accuracy, Fast-Settling, ±10-V Analog Voltage Output Reference Design May 1, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos