TIPD195

3-Terminal PLC Reference Design

TIPD195

Design files

Overview

This design inputs ±10V or ±20mA and outputs 2.5V±2.3V. It utilizes the INA188, which is a zero-drift instrumentation amplifier. The 2.5V reference voltage is provided by the REF3225. Measured performance yielded just 0.153% error (typical).

Features
  •  3-Terminal PLC Reference Design
  •  Input: ±10 V or ±20 mA
  •  Output: 2.5 V ± 2.3 V
  •  Supplies: ±15V, 5 V
  •  This design yielded less than 0.2% total unadjusted error
  •  This robust circuit reference design includes theory, error analysis, component selection, simulation, PCB design, and measured data that correlates with the simulation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU999.PDF (880 KB)

Reference design overview and verified performance test data

TIDRHO8.PDF (208 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB34.ZIP (965 KB)

Detailed schematic diagram for design layout and components

TIDRHO7.PDF (168 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Instrumentation amplifiers

INA18836-V, Zero-Drift, Rail-to-Rail-Out Instrumentation Amplifier

Data sheet: PDF | HTML
Series voltage references

REF32252.5-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 3-Terminal PLC Design Guide May 20, 2015
Technical article Noise effects on the precision of amplifiers PDF | HTML Nov 4, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.