TIPD201

TIPD201

Design files

Overview

This TI Verified Design provides the theory, component selection, TINA-TI simulations, Verification & Measurement Performance, Altium Schematics, PCB Layout for automotive Battery Pack monitoring application.  The design uses a automotive AEC-Q100 qualified 12-bit, 4-Channel, 1Msps SAR ADC, ADS7950-Q1 with isolated system hardware design.

This isolated input design with four-wire shunt resistor is well suited for such applications using high and low voltage automotive battery packs. It can be used to monitor the current from -5A to +5A and extremely high voltage (up to 750V) of battery pack.

The TINA simulations for the input and reference drive verify the design solution and componsent selection, and  the measured results  demonstrate  the performance of the precision design.

Features

•  Isolated Sense Current (Bidirectional): -5A to +5A
•  Precision Current Measurement(Calibrated): <0.05%FSR
•  Extremely High Battery Voltage Measurement:  DC to 750V
•  High Voltage Measurement(Uncalibrated) : <0.05%FSR
•  Run-time GUI for complete performance analysis of this isolated precision design

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA81.PDF (3180 KB)

Reference design overview and verified performance test data

TIDRID3.PDF (134 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBA0.ZIP (1693 KB)

Detailed schematic diagram for design layout and components

TIDRID2.PDF (854 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital isolators

ISO7240CF-Q1 — Automotive, 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7242C-Q1 — Automotive, 4-channel, 2/2, digital isolator

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCR010505 — Miniature, 1W Isolated Regulated DC/DC Converters

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

REG104 — 1-A, 15-V, low-dropout voltage regulator with enable

Data sheet: PDF
Precision ADCs

ADS7950-Q1 — Automotive, 12-bit, 1-MSPS, 4-channel, single-ended SAR ADC

Data sheet: PDF | HTML
Series voltage references

REF5025A-Q1 — Automotive, low-noise, very-low drift, precision 2.5-V series voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Current Shunt and Voltage Measurement for EV/HEV Auto Battery Design Guide Jun 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos