TIPD204

Low-Cost Digitally Programmable Gain Amplifier Reference Design

TIPD204

Design files

Overview

This simple and low-cost digitally programmable gain amplifier design creates non-inverting gains ranging from 6dB (2V/V) to 60dB (1000V/V). The design is based on a general purpose op amp and a digital potentiometer as one of the gain-setting elements. The digital potentiometer is controlled with a standard I2C digital interface.

Features
  • Digital Programmed Gain Range:  6dB - 60dB (2V/V - 1000V/V)
  • Controlled with I2C Digital Commands
  • Features Non-Voltatile EEPROM memory
  • Power Supply Voltage ±2.7 V to ±5.5 V
  • Verified reference design includes theory, calculated error analysis, component selection, PCB layout, and measured results
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB13.PDF (489 KB)

Reference design overview and verified performance test data

TIDRJ20.PDF (202 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBH6.ZIP (938 KB)

Detailed schematic diagram for design layout and components

TIDRJ19.PDF (369 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

OPA316Single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO operational amplifier

Data sheet: PDF | HTML
Digital potentiometers (digipots)

TPL0102-100256-tap dual-channel digital potentiometer with I2C interface and nonvolatile memory

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low-Cost Digital Programmable Gain Amplifier Design Guide Nov 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.