TLC5929EVM-118

TLC5929EVM-118 Evaluation Module

TLC5929EVM-118

Order now

Overview

The Texas Instruments TLC5929EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLC59282 16-Channel Constant Current LED Driver with 7-Bit Global Brightness Control, Power-Save Mode, and Full Self-Diagnosis for LED Lamp. The TLC5929 is capable of driving up to 35mA per channel when powered from a 5-V supply. The EVM is powered via external power supplies. It must also be controlled via an external device capable of providing clock, data, latch and blank signals. This can be done with a SPI-compatible serial interface on a microcontroller or via a function generator. Different LEDs can be connected to the EVM via the output connector.

Features
  • EVM PCB assembled with TLC5929 LED Driver
  • IREF (current reference) set resistors populated for 10mA, 20mA, and 30mA/channel operation, selectable via jumpers
  • 1x16 output header for connecting though-hole LEDs (not included) or the white LED board WLEDEVM-132 (not included)
LED display drivers
TLC5929 16-ch constant current LED driver with 7-bit global brightness, power-Save, and self-diagnostics
Download View video with transcript Video

Order & start development

Evaluation board

TLC5929EVM-118 — TLC5929EVM-118 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TLC5929EVM-118 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide Using the TLC5929, 16-Channel LED Driver 02 Jul 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos