TLV61220EVM-120

TLV61220EVM-120 Evaluation Module

TLV61220EVM-120

Order now

Overview

The TLV61220EVM-120 demonstrates the Texas Instruments TLV61220 synchronous boost converter.The input voltage range of the TLV61220 is 0.7 V to 5.5 V, allowing the device to operate from one-cell to three-cell battery configurations in addition to a single-cell Li-ion battery. This user’s guide includes setup instructions, schematic diagram, bill of materials, and printed-circuit board layout drawings for the EVM. The user’s guide describes the characteristics, operation, and use of the TLV61220EVM-120 evaluation module (EVM).

Features
  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5 μA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Minimum Switching Current 200 mA
  • Protections:Output Overvoltage, Overtemperature and Input Undervoltage Lockout
  • Adjustable Output Voltage from 1.8 V to 5.5 V
AC/DC & DC/DC converters (integrated FET)
TLV61220 0.7V Low Input Voltage Step-Up Converter with 5uA Iq TLV61220A 0.7V low input voltage step-up converter with 5uA Iq and SOT-23 package
Download View video with transcript Video

Order & start development

Evaluation board

TLV61220EVM-120 — TLV61220EVM-120 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TLV61220EVM-120 TLV61220EVM-120 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
Certificate TLV61220EVM-120 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TLV61220EVM-120, Low-Input Voltage, Step-Up Converter Evaluation Module Mar 1, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.