TLVM23625EVM

TLVM23625EVM

Order now

Overview

The TLVM23625 evaluation module (EVM) enables the evaluation of the TLVM23625 power module. The EVM allows for several configurations of the power module. The electrical test points provide ease in verifying the performance of the power regulator. The ouput voltage of the TLVM23625EVM can be configured from 1.8 V to 6 V with a load current up to 2.5 A. This EVM serves as a basis for optimal TLVM23625 layout and component selection.

Features
  • Wide input voltage range of 3 V to 36 V
  • Adjustable output voltage from 1.8 V to 6 V
  • Adjustable switching frequency from 300 kHz to 2.2 MHz
  • Input, differential EMI filter for compliance testing
Power modules (integrated inductor)
TLVM23615 — 3-V to 36-V input, 1-V to 6-V output, 1.5-A synchronous buck power module TLVM23625 — 3-V to 36-V input, 1-V to 6-V output, 2.5-A synchronous buck power module
Download View video with transcript Video

Order & start development

Evaluation board

TLVM23625EVM — TLVM23625 evaluation module for 2.5-A, synchronous step-down power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TLVM23625EVM — TLVM23625 evaluation module for 2.5-A, synchronous step-down power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TLVM23625EVM User's Guide PDF | HTML Dec 16, 2022
Certificate TLVM23625EVM EU RoHS Declaration of Conformity (DoC) Sep 20, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos