TMDS64EVM

TMDS64EVM

Order now

Overview

The TMDS64 evaluation module (EVM) is a stand-alone test and development platform ideal for accelerating the prototype phase of your next design.  TMDS64EVM is equipped with a Sitara™ AM6442 processor, along with additional components that allow the user to make use of various device interfaces, including industrial Ethernet, standard Ethernet, peripheral component interconnect express (PCIe), fast serial interface (FSI) and others to easily create prototypes.
An onboard display makes use of AM64x serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. Onboard current-measurement capabilities are available to monitor power consumption for power-conscious applications.

During custom board design, customers tend to reuse the SK design files and make edits to the design file. Alternatively customers reuse some of the common implementations including the SOC, memory and communication interfaces. Since the SK is expected to have additional functionalities, customers optimize the SK implementation to suit their board design requirements. While optimizing the SK schematics, errors get introduced into the custom design that could cause functional, performance or reliability issues. When optimizing customers have queries regarding the SK implementation resulting in design errors. Many of the optimization and design errors are common across designs. Based on the learnings and data sheet pin connectivity recommendations, comprehensive Design Notes (D-Note:), Review Notes (R-Note:) and Cad Notes (Cad Note:) have been added near each section of the SK schematic that customers could review and follow to minimize errors. Additional files as part of the design downloads have been included to support customer evaluation.

The TMDS64EVM is best suited for:

  • Linux and MCU+ SDK code development
  • 3-port Gigabit Ethernet with TSN support
  • PCIe support
  • Industrial communication Device & Controller support 
  • HSE (high speed extension) connector for advanced HW development. 

See the SK-AM64B evaluation module for:

  • Linux code development
  • 2-port Gigabit Ethernet with TSN support 
  • USB 3.0 + wireless connectivity (both hotspot and endpoint)
  • Industrial communication Controller support 

Features
  • AM64x with 2x Arm Cortex-A53, 4x Arm Cortex-R5, 1x Arm Cortex M4, and 2x PRU-ICSSG
  • Three RJ45 Ethernet ports capable of 1Gb or 100Mb speeds
  • Real-time, low-pin-count FSI interface for easy connection with C2000™ MCUs
  • 1-in display and LEDs for convenient visual outputs
  • Four-lane PCIe connector to interface one-lane PCIe card
  • High Speed Expansion (HSE) connector to connect application cards
  • Onboard power-measurement capabilities
  • Updated Downloadable files in the design files section Zip folder includes the following folders 1_SCHEMATIC, 2_BOM, 3_Board_File, 4_Gerber, 5_Gerber_PDF, 6_Assembly_Models_Package and 7_PCB_LAYER_STACKUP, and additional sub folders.

  • MicroSD card
  • USB cable
  • Ethernet cable
  • Quick-start guide
Not included
  • Power supply (see the EVM HW user's guide for supply options)

Ethernet PHYs
DP83867IR — Industrial temperature, robust gigabit Ethernet PHY transceiver DP83869HM — Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface

 

Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Download View video with transcript Video

Order & start development

Daughter card

DP720-IND-SPE-EVM — DP83TG720 daughter card

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TMDS64EVM — AM64x evaluation module for Sitara™ processors

DP720-IND-SPE-EVM — DP83TG720 daughter card

close
Version: null
Release date:
Hardware development
Evaluation board
TMDS64EVM — AM64x evaluation module for Sitara™ processors
Evaluation board

TMDS64EVM — AM64x evaluation module for Sitara™ processors

Supported products & hardware

Supported products & hardware

Hardware development
Daughter card
DP83TG720-IND-SPE-EVM — DP83TG720 daughter card
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDS64EVM — AM64x evaluation module for Sitara™ processors

close
Version: null
Release date:
Hardware development
Daughter card
DP83TG720-IND-SPE-EVM — DP83TG720 daughter card
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM64X — Industrial Communications SDK for AM64x

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
TMDS64EVM — AM64x evaluation module for Sitara™ processors

INDUSTRIAL-COMMUNICATIONS-SDK-AM64X — Industrial Communications SDK for AM64x

close
Version: 2026.00.00.06
Release date: May 18, 2026

Industrial Communications SDK Linux Installer - Evaluation Package

SHA-256 checksum

Industrial Communications SDK Windows Installer - Evaluation Package

SHA-256 checksum

Industrial Communications SDK MacOS Installer - Evaluation Package

SHA-256 checksum

Industrial Communications SDK Linux Installer - Production Package

SHA-256 checksum

Industrial Communications SDK Windows Installer - Production Package

SHA-256 checksum

Industrial Communications SDK MacOS Installer - Production Package

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Multimedia & industrial networking SoCs
AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
TMDS64EVM — AM64x evaluation module for Sitara™ processors

Documentation

Documentation - START HERE

Download CCS 20.4.0 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.4 LTS for Windows, Linux or MacOS

Manifest - Evaluation Package

Industrial Communications SDK Manifest - Production Package

Download SysConfig 1.26.0 for Windows, Linux or MacOS

Download MCU+ SDK 12.00.00.27 for Windows, Linux or MacOS

Release Information

Thank you for your interest in the AM64x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
  • It is required to install the exact MCU+ SDK package referenced above.

What's new

  • IO‑Link FWHAL
  • IO‑Link 1.1.5 compatible
  • EIP CT22 compatible
  • PROFINET RGMII support
  • PROFIdrive Example (premium only)
  • PROFINET VLAN filtering
  • EtherCAT Tunneling example (premium only)
  • PTP over HSR/PRP
  • Bug Fixes
Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM64X — Processor SDK Linux for AM64x

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
LP8733 — Dual high-current buck converters and dual linear regulators
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

PROCESSOR-SDK-LINUX-AM64X — Processor SDK Linux for AM64x

close
Version: 12.01.00.05.03
Release date: Jul 31, 2026

Processor SDK LINUX AM64x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

Processor SDK LINUX AM64x Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX AM64x Debian Trixie - SD card image for SK-AM64B

SHA-256 checksum

Processor SDK LINUX AM64x Debian Trixie - SD card image for TMDS64EVM

SHA-256 checksum

AM64X LINUX SDK Buildroot - SD card image

SHA-256 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Multi-channel ICs (PMICs)
LP8733 — Dual high-current buck converters and dual linear regulators
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

Documentation

Quick Start Guide for AM64X

Learn how to build embedded Linux systems using AM64X processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM64x Starter Kit (SK) using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest - Processor SDK AM64x for Yocto Linux

Software manifest - Processor SDK AM64x(SK-AM64B) for Debian Linux

Software manifest - Processor SDK AM64x(TMDS64EVM) for Debian Linux

AM64X LINUX SDK for Buildroot Linux - Software manifest

Build Sheet of supported features for AM64x

AM64X LINUX SDK - Software Bill of Materials information for Yocto and Buildroot distributions

Release Information

PROCESSOR SDK LINUX AM64X

The Processor SDK Linux for AM64X is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.


Latest Development Downloads – CI/CD

AM64X Downloads

In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.

What's new

  • Second 2026 LTS Reference Release Including RT combined branch model
  • Long Term Stable (LTS) Kernel update to 6.18.38
  • U-boot 2026.01 based bootloaders
  • Yocto wrynose (LTS) based build environment and filesystem
  • Debian (Trixie) distribution support for SK-AM64B, TMDS64EVM and pre-built deb packages based on Armbian Framework
  • New Buildroot 2026.05 distribution support
  • Snagfactory v2.6.1 (factory flashing) support on SK-AM64B & TMDS64EVM
  • SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM64X — Processor SDK RT-Linux for AM64x

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
LP8733 — Dual high-current buck converters and dual linear regulators
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

PROCESSOR-SDK-LINUX-RT-AM64X — Processor SDK RT-Linux for AM64x

close
Version: 12.01.00.05.03
Release date: Jul 31, 2026

Processor SDK LINUX RT AM64x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

Processor SDK LINUX RT AM64x Yocto - SD card image

SHA-256 checksum

Processor SDK LINUX RT AM64x Debian Trixie - SD card image for SK-AM64B

SHA-256 checksum

Processor SDK LINUX RT AM64x Debian Trixie - SD card image for TMDS64EVM

SHA-256 checksum

AM64X LINUX RT SDK Buildroot - SD card image

SHA-256 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Multi-channel ICs (PMICs)
LP8733 — Dual high-current buck converters and dual linear regulators
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

Documentation

Quick Start Guide for AM64X

Learn how to build embedded Linux systems using AM64X processors

Yocto SDK user manual for developers

Instructions to build RT Linux image for AM64x Starter Kit (SK) using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest - Processor SDK AM64x for Yocto RT Linux

Software manifest - Processor SDK AM64x(SK-AM64B) for Debian RT Linux

Software manifest - Processor SDK AM64x(TMDS64EVM) for Debian RT Linux

AM64X LINUX RT SDK for Buildroot Linux - Software manifest

Build Sheet of supported features for AM64x

AM64X LINUX RT SDK - Software Bill of Materials information for Yocto and Buildroot distributions

Release Information

PROCESSOR SDK LINUX RT AM64X

The Processor SDK Linux RT for AM64X is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.


Latest Development Downloads – CI/CD

AM64X Downloads

In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.

What's new

  • Second 2026 LTS Reference Release Including RT combined branch model
  • Long Term Stable (LTS) Kernel update to 6.18.38
  • U-boot 2026.01 based bootloaders
  • Yocto wrynose (LTS) based build environment and filesystem
  • Debian (Trixie) distribution support for SK-AM64B, TMDS64EVM and pre-built deb packages based on Armbian Framework
  • New Buildroot 2026.05 distribution support
  • Snagfactory v2.6.1 (factory flashing) support on SK-AM64B & TMDS64EVM
  • SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)
IDE, configuration, compiler or debugger

CLOCKTREE-AM64X — Clock tree configuration for AM64x

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

CLOCKTREE-AM64X — Clock tree configuration for AM64x

close
Version: 1.0.0
Release date: Jan 1, 2023
Products
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

Release Information

Clock tree configuration tool for AM64X

IDE, configuration, compiler or debugger

DDR-CONFIG-AM64 — DDR Configuration Tool

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

DDR-CONFIG-AM64 — DDR Configuration Tool

close
Version: 0.10.32
Release date: May 5, 2025
Products
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

Release Information

This tool is intended to simplify the process of configuring the DDR Subsystem Controller and PHY to interface with DRAM memory devices.

What's new

  • added tool version to output files
  • updated warning messages for frequency settings
  • set CA Parity to disabled by default in AM64x/AM62x/AM62Lx DDR4 configurations. AM62Lx does not support CA Parity, and thus must be disabled.
  • \
IDE, configuration, compiler or debugger

TMDS64EVM-PINMUX-CONFIGURATION — TMDS64EVM pinmux configuration file

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TMDS64EVM — AM64x evaluation module for Sitara™ processors

TMDS64EVM-PINMUX-CONFIGURATION — TMDS64EVM pinmux configuration file

close
Version: 1.1
Release date: Apr 22, 2026
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
TMDS64EVM — AM64x evaluation module for Sitara™ processors

Documentation

Release Information

Initial Version

Online training

AM64-ACADEMY — AM64x Academy

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

AM64-ACADEMY — AM64x Academy

close
Version: 1.00.00.00
Release date: Nov 16, 2023
Products
Multimedia & industrial networking SoCs
AM6411 — Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 — Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 — Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 — Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 — Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security
Hardware development
Evaluation board
SK-AM64B — AM64B starter kit for AM64x Sitara™ processors TMDS64EVM — AM64x evaluation module for Sitara™ processors

Release Information

First release of AM62x Academy.

Support software

ICOMMS-SWS — CouthIT Industrial Communications Software Engineering Services

Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
AM2732 — Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz DRA710 — 600 MHz Arm Cortex-A15 SoC processor with graphics for infotainment & cluster DRA712 — 600 MHz Arm Cortex-A15 SoC processor with graphics & dual Arm Cortex-M4 for infotainment & cluster DRA714 — 600 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA716 — 800 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA718 — 1 GHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA790 — 300 MHz Arm Cortex-A15 SoC processor w/ 500 MHz C66x DSP for audio amplifier
Multimedia & industrial networking SoCs
AM2434 — Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4378 — Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM5718 — Sitara processor: Arm Cortex-A15 & DSP, multimedia AM5728 — Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia AM5749 — Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia, ECC on DDR, secure boot, deep learning AM625 — Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM62A7 — 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM62P — Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6548 — Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics AM67 — Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI
Real-time digital power MCUs
AM263P4 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2631 — Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM263P2 — Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
J721EXCPXEVM — Common processor board for Jacinto™ 7 processors TMDS243EVM — AM243x evaluation module for Arm® Cortex®-R5F-based MCUs TMDS64EVM — AM64x evaluation module for Sitara™ processors TMDSICE3359 — AM3359 Industrial Communications Engine TMDSIDK437X — AM437x/AMIC120 Industrial Development Kit (IDK) TMDSIDK572 — AM572x Industrial Development Kit (IDK) TMDX654IDKEVM — AM65x industrial development kit (IDK) TMDXIDK5718 — AM571x Industrial Development Kit (IDK)

ICOMMS-SWS — CouthIT Industrial Communications Software Engineering Services

close
Version: null
Release date: Sep 18, 2026
Products
Audio & radar DSP SoCs
AM2732 — Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz DRA710 — 600 MHz Arm Cortex-A15 SoC processor with graphics for infotainment & cluster DRA712 — 600 MHz Arm Cortex-A15 SoC processor with graphics & dual Arm Cortex-M4 for infotainment & cluster DRA714 — 600 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA716 — 800 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA718 — 1 GHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA790 — 300 MHz Arm Cortex-A15 SoC processor w/ 500 MHz C66x DSP for audio amplifier
Multimedia & industrial networking SoCs
AM2434 — Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM3359 — Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4378 — Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM5718 — Sitara processor: Arm Cortex-A15 & DSP, multimedia AM5728 — Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia AM5749 — Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia, ECC on DDR, secure boot, deep learning AM625 — Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM62A7 — 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM62P — Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM6442 — Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6548 — Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics AM67 — Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI
Real-time digital power MCUs
AM263P4 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory
Real-time motor control & automation MCUs
AM2612 — 500MHz dual-core Arm® Cortex®-R5F-based MCU with real-time control, safety and security AM2631 — Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 — Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM263P2 — Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control
Hardware development
Evaluation board
J721EXCPXEVM — Common processor board for Jacinto™ 7 processors TMDS243EVM — AM243x evaluation module for Arm® Cortex®-R5F-based MCUs TMDS64EVM — AM64x evaluation module for Sitara™ processors TMDSICE3359 — AM3359 Industrial Communications Engine TMDSIDK437X — AM437x/AMIC120 Industrial Development Kit (IDK) TMDSIDK572 — AM572x Industrial Development Kit (IDK) TMDX654IDKEVM — AM65x industrial development kit (IDK) TMDXIDK5718 — AM571x Industrial Development Kit (IDK)
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* EVM User's guide AM64x / AM243x Evaluation Module User's Guide (Rev. D) PDF | HTML May 11, 2026
User guide AM64x Evaluation Module Quick Start Guide May 6, 2025
Product overview TMDS64EVM Design Package Folder and Files List PDF | HTML Jul 31, 2024
Certificate TMDS64EVM EU Declaration of Conformity (DoC) (Rev. A) Jan 18, 2024

Related design resources

Software development

OPERATING SYSTEM (OS)
TRZN-3P-TORIZON-OS — Torizon OS ready-to-use industrial embedded Linux distribution
SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM64X — Software development kit for AM64x Sitara™ processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos