TMDSRM48HDK

TMDSRM48HDK

Order now

Overview

The RM48 Hercules™ Development Kit is based on the RM48L952 and is ideal for getting started on development with the IEC 61508 SIL 3 certified  RM48x series of the Hercules RM family of microcontrollers. The development board features RJ45 10/100 Ethernet, USB-A Host, and USB-B Device Interfaces along with an on board XDS100v2 JTAG emulator and access to all peripheral pins. The kit is comprised of a development board, a mini-B USB cable, and an Ethernet cable.

Recommended software and tools from TI can be found at the links below:

  • Code Composer Studio™ IDE – Integrated development environment (debugger/compiler)
  • HALCoGen – Hardwar Abstraction Layer (peripheral drivers) Code Generator with examples
  • Hercules Safety MCU Demos – show key features of Hercules MCUs and do initial board checkout
  • HET IDE – High End Timer debugger with simulator and code examples

Features
  • On-board USB XDS100v2 JTAG debug
  • On-board SCI-to-PC serial communication
  • External high-speed emulation via JTAG
  • Access to signal pin test points
  • LEDs, temp sensor and light sensor
  • CAN transceivers
  • MIPI connector for 32bit ETM Trace
  • RJ-45 10/100 Ethernet interface
  • USB-A host interface
  • USB-B device interface

  • RM48L950 Development board
  • Type A to mini B USB cable for using on board XDS100V2 JTAG emulator
  • Ethernet Cable
  • Flashlight for light sensor demo

Not Included 12V power supply not included. Required Specs: Voltage – Input: Universal AC input (90-260VAC) Voltage – Output: +12VDC Current – Output (max): 1.5A Polarization: Center Positive Output connector: Barrel Plug, 2.1mm I.D. x 5.5mm O.D. Example part numbers: (note: example part numbers are provided as a convenience and without warrantee) Manufacturer: XP Power Manufacture part number: VER18US120-JA (universal blade assortment included)

Real-time motor control & automation MCUs
RM48L530 16/32-Bit RISC Flash Microcontroller RM48L540 16/32-Bit RISC Flash Microcontroller RM48L730 16/32-Bit RISC Flash Microcontroller RM48L740 16/32-Bit RISC Flash Microcontroller RM48L940 16/32-Bit RISC Flash Microcontroller RM48L950 16/32-Bit RISC Flash Microcontroller RM48L952 16/32-Bit RISC Flash Microcontroller
Download View video with transcript Video

Order & start development

Development kit

TMDSRM48HDK — Hercules RM48x Development Kit

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSRM48HDK Hercules RM48x Development Kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
Certificate TMDSRM48HDK EU Declaration of Conformity (DoC) Jan 2, 2019
User guide RM48 Hercules Development Kit (HDK) User's Guide (Rev. C) Nov 2, 2018
User guide RM48x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) Mar 1, 2018
Errata RM48x Microcontroller Silicon Errata (Silicon Revision D) (Rev. B) May 31, 2016
Errata RM48x Microcontroller Silicon Errata (Silicon Revision C) (Rev. G) May 31, 2016
Functional safety information Foundational Software for Functional Safety May 12, 2015

Related design resources

Software development

CODE EXAMPLE OR DEMO
HERCULES_SAFETY_MCU_DEMOS Hercules Safety MCU Demos
DRIVER OR LIBRARY
HERCULES-DSPLIB Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library SAFETI_DIAG_LIB SafeTI Hercules Diagnostic Library
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE) HALCOGEN Hardware Abstraction Layer Code Generator for Hercules MCUs HET_IDE High End Timer (HET)
SOFTWARE PROGRAMMING TOOL
UNIFLASH UniFlash flash programming tool

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos