TMUX72XXDGKEVM

TMUX72XXDGKEVM

Order now

Overview

The TMUX72XXDGKEVM supports evaluation of the TMUX72xx devices in the 8-pin VSSOP (DGK) package including TMUX7219DGK. This evaluation module can be used for quick prototyping and testing of the TMUX72xx devices specifically for DC parameters.

Features
  • Quick prototyping and testing setup for the 8-pin TMUX72xx devices in the VSSOP (DGK) package, including TMUX7219DGK
  • Support for both single supply and dual supply operation
  • Six power supply decoupling capacitors (2 × 0.1 μF, 2 × 1 μF, and 2 × 10 μF)
  • Jumpers to three possible signal lanes, both VDD and VSS power rails, and control signals
  • Pads available for placement of SMA connectors and surge protection diodes for signal pins
Analog & precision switches & muxes
TMUX7201 — 44V, latch-up immune, 1:1 (SPST) one-channel precision switch with 1.8V logic (active low) TMUX7202 — 44V, latch-up immune, 1:1 (SPST) one-channel precision switch with 1.8V logic (active high) TMUX7219 — 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic TMUX7219M — 44-V, low Ron, 2:1, 1 ch latch-up immune precision multiplexers with 1.8-V logic extended temp
Download View video with transcript Video

Order & start development

Evaluation board

TMUX72XXDGKEVM — TMUX72xx DGK package evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMUX72XXDGKEVM — TMUX72xx DGK package evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TMUX72XXDGKEVM Evaluation Module Dec 10, 2020
Certificate TMUX72XXDGKEVM EU RoHS Declaration of Conformity (DoC) Dec 18, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos