TMUX9832BGAEVM

TMUX9832BGAEVM

Order now

Overview

The TMUX9832BGAEVM allows for the quick prototyping and evaluation of the TMUX9832 multiplexer in the ZEH (BGA) package. The TMUX9832 is a 32-channel, low harmonic distortion, low-resistance, low-capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 32 independently selectable 1:1 single-pole single-throw (SPST) switch channels. The device only requires a +5V analog supply, while still being able to support ±110V analog signals.

Features
  • Integrated SPI controller hardware and GUI for communications with TMUX9832
  • Direct docking headers for easy TX7516 pulser integration
  • Power supply terminals for VDD, VLL, and GND with populated decoupling capacitors near the input supply terminal and device
  • Header pins for monitoring all source, drain, and digital control pins

  • Mini-USB cable

Analog & precision switches & muxes
TMUX9832 — 5V supply, 220V, high-voltage 1:1 32-channel switch with latch-up immunity
Download View video with transcript Video

Order & start development

Evaluation board

TMUX9832BGAEVM — TMUX9832 evaluation module for BGA package

Supported products & hardware

TMUX9832BGAEVM — TMUX9832 evaluation module for BGA package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos