TPA6203A1EVM

TPA6203A1 Evaluation Module (EVM)

TPA6203A1EVM

Order now

Overview

The TPA6203A1 is a 1.25-W mono fully differentialamplifier designed to drive a speaker with at least 8-Ohm impedance while consuming less than 37 mm2 total printed-circuit board (PCB) area in most applications.

This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6203A1 is available in the space-saving 2 mm x 2 mm MicroStar Junior™ BGA package.

Features
  • 1.25 W Into 8 ohms
  • Only Five¹ External Components
    • Improved PSRR (90 dB) and Wide SupplyVoltage (2.5 V to 5.5 V) for Direct BatteryOperation
    • Fully Differential Design Reduces RFRectification
    • Improved CMRR Eliminates Two InputCoupling Capacitors
    • ¹C(BYPASS) Is Optional Due to FullyDifferential Design and High PSRR
  • Low Supply Current: 1.7 mA (typ)
  • Shutdown Control <1 µA
General-purpose audio amplifiers
TPA6203A1 1.25-W, mono, analog input Class-AB audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TPA6203A1EVM — TPA6203A1 Evaluation Module (EVM)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPA6203A1EVM TPA6203A1 Evaluation Module (EVM)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TPA6203A1EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPA6203A1EVM - User Guide (Rev. B) Nov 13, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos