TPS1HTC100EVM

TPS1HTC100EVM

Order now

Overview

The TPS1HTC100EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HTC100-Q1 automotive high-side switch. This EVM provides a seamless way to connect a power supply to the input of the TPS1HTC100-Q1, connect a load to the output channel, and switch on and off the device using the control pins of the chip itself. The device integrates protection features such as thermal shutdown, output clamp and current limit.

Features
  • Standalone operation with standard bench equipment
  • Wide operating voltage range: 6V to 60V
  • 64V DC tolerance when disabled
  • Potentiometer for SNS resistor, allowing for easy configuration of external resistance values
  • Thermal shutdown and swing detection
High-side switches
TPS1HTC100-Q1 — Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit
Download View video with transcript Video

Order & start development

Evaluation board

TPS1HTC100EVM — TPS1HTC100-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS1HTC100EVM — TPS1HTC100-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS1HTC100-Q1 Evaluation Module PDF | HTML Mar 21, 2025
Certificate TPS1HTC100EVM EU Declaration of Conformity (DoC) Jan 14, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos