TPS1HTC30EVM

TPS1HTC30EVM

Order now

Overview

The TPS1HTC30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS1HTC30-Q1 automotive high-side switch. This evaluation board provides a seamless way to connect a power supply to the input of the TPS1HTC30-Q1, connect a load to the output channel, and switch on and off the device using the control pins of the chip itself. The device integrates protection features such as thermal shut down, output clamp, and current limit.

Features
  • Stand-alone operation with standard bench equipment
  • Wide operating voltage range: 6 V to 48 V
  • 64-V DC tolerance when disabled
  • Potentiometer for SNS resistor, allowing for easy configuration of external resistance values
  • Thermal shutdown and swing detection
High-side switches
TPS1HTC100-Q1 — Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit TPS1HTC30-Q1 — Automotive, 60-V, 6-A, 30-mΩ, one-channel smart high-side switch with adjustable current limit
Download View video with transcript Video

Order & start development

Evaluation board

TPS1HTC30EVM — TPS1HTC30-Q1 evaluation module for 60-V, 30-mΩ, 6-A single-channel smart high-side switch

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS1HTC30EVM — TPS1HTC30-Q1 evaluation module for 60-V, 30-mΩ, 6-A single-channel smart high-side switch

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS1HTC30-Q1 Evaluation Module User's Guide PDF | HTML Aug 2, 2023
Certificate TPS1HTC30EVM EU Declaration of Conformity (DoC) Jun 21, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos